IESNA:LM-63-2002
[TEST]P1380904
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-850-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14741.5
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2281.3 2350.2 2481.5 2537.3 2616.1 2757.3 2878.7 2993.6 3082.2 3197.1 3305.4 3476.1 3732.2 3952.1 4132.6 4250.8 4224.5 
4221.2 4234.4 4342.7 4447.7 4615.1 4657.8 4654.5 4533.1 4162.2 3558.2 2967.3 1431.2 512.1 236.3 183.8 134.6 95.2 39.4 
6.6 0.0 
2281.3 2347.0 2452.0 2540.6 2612.8 2734.3 2852.5 2980.5 3082.2 3144.6 3262.8 3433.5 3682.9 3925.8 4126.0 4214.7 4198.3 4198.3 
4224.5 4329.6 4460.9 4618.4 4693.9 4634.8 4572.5 4175.3 3535.2 2931.2 1532.9 489.1 239.6 183.8 137.9 95.2 46.0 6.6 0.0 
2281.3 2343.7 2445.4 2537.3 2603.0 2727.7 2882.0 2993.6 3105.2 3193.8 3292.3 3453.1 3666.5 3912.7 4129.3 4231.1 4260.6 
4273.8 4349.3 4474.0 4654.5 4808.8 4949.9 4953.2 4920.4 4651.2 3991.5 3272.6 2054.8 738.6 308.6 210.1 141.1 91.9 39.4 
6.6 0.0 
2281.3 2330.5 2438.9 2524.2 2609.6 2717.9 2862.3 2993.6 3105.2 3197.1 3272.6 3407.2 3610.7 3866.7 4067.0 4254.1 4303.3 4319.7 
4408.3 4542.9 4720.2 4972.9 5291.3 5425.9 5521.1 5524.4 5068.1 4132.6 2924.7 1253.9 436.6 249.5 164.1 91.9 39.4 9.8 0.0 
2281.3 2330.5 2445.4 2514.4 2629.2 2714.6 2836.0 2990.3 3095.4 3200.4 3285.7 3407.2 3554.9 3797.8 4053.8 4211.4 4270.5 
4303.3 4369.0 4575.7 4881.0 5281.5 5734.5 6079.1 6400.8 6653.5 6699.5 5964.2 4559.3 2524.2 817.3 338.1 206.8 111.6 
39.4 13.1 0.0 
2281.3 2333.8 2425.7 2514.4 2596.4 2694.9 2806.5 2941.1 3065.8 3177.4 3295.6 3397.3 3531.9 3692.8 3883.1 4096.5 4247.5 
4339.4 4418.2 4661.1 4999.2 5393.1 5813.2 6358.1 7021.2 7572.6 8104.4 8337.4 7040.9 4595.4 2241.9 725.4 272.4 
121.5 49.2 16.4 0.0 
2281.3 2327.3 2409.3 2488.1 2576.7 2671.9 2783.5 2895.1 3036.3 3157.7 3285.7 3413.8 3538.5 3709.2 3883.1 4067.0 4244.2 
4349.3 4474.0 4625.0 4874.4 5271.6 5757.4 6390.9 7100.0 7805.7 8439.2 8872.5 8550.8 7159.0 4552.8 2327.3 692.6 
187.1 59.1 19.7 0.0 
2281.3 2330.5 2399.5 2475.0 2566.9 2675.2 2763.8 2878.7 3016.6 3131.5 3275.9 3426.9 3561.5 3709.2 3876.6 4050.6 4211.4 4372.2 
4493.7 4657.8 4927.0 5278.2 5734.5 6328.6 7017.9 7713.8 8439.2 8698.5 8616.5 7736.8 5327.4 2990.3 1037.3 262.6 
68.9 23.0 0.0 
2281.3 2327.3 2363.4 2452.0 2527.5 2629.2 2711.3 2816.3 2928.0 3039.6 3174.1 3315.3 3486.0 3630.4 3732.2 3873.3 4014.4 4195.0 
4424.8 4697.2 5058.3 5455.4 5944.5 6505.8 7103.2 7635.0 7927.1 7989.5 7940.3 7595.6 6505.8 4204.8 1532.9 449.7 
98.5 26.3 0.0 
2281.3 2310.9 2353.5 2412.6 2471.7 2543.9 2632.5 2727.7 2813.1 2901.7 3016.6 3128.2 3236.5 3315.3 3420.3 3531.9 3673.1 3896.3 
4168.7 4556.1 5005.7 5553.9 6079.1 6561.6 7119.7 7431.5 7536.5 7608.7 7382.2 6732.3 5596.6 3466.3 1112.8 305.3 
85.3 26.3 0.0 
2281.3 2297.7 2314.1 2347.0 2409.3 2478.3 2550.5 2619.4 2688.3 2744.1 2826.2 2898.4 2970.6 3006.7 3101.9 3226.7 3410.5 3673.1 4001.3 
4378.8 4884.3 5393.1 5905.1 6466.4 6853.8 6939.1 6758.6 6328.6 5494.8 4500.2 3367.8 1605.1 521.9 137.9 59.1 26.3 0.0 
2281.3 2291.2 2304.3 2333.8 2386.3 2455.3 2507.8 2573.4 2635.8 2681.8 2747.4 2803.2 2862.3 2928.0 3010.0 3141.3 3335.0 3554.9 3801.1 
4129.3 4437.9 4795.7 5150.2 5553.9 5764.0 5691.8 5402.9 4986.1 4191.7 3275.9 2310.9 1050.4 367.6 134.6 52.5 23.0 0.0 
2281.3 2291.2 2291.2 2314.1 2363.4 2422.5 2478.3 2527.5 2570.2 2616.1 2662.1 2711.3 2760.5 2842.6 2947.6 3069.1 3216.8 3348.1 3463.0 
3587.7 3722.3 3860.2 4053.8 4240.9 4323.0 4155.6 3870.0 3374.4 2711.3 1913.7 1165.3 512.1 216.6 118.2 55.8 23.0 0.0 
2281.3 2281.3 2278.0 2284.6 2333.8 2369.9 2392.9 2422.5 2445.4 2471.7 2501.2 2540.6 2573.4 2580.0 2557.0 2488.1 2386.3 2261.6 2117.2 
1946.5 1805.4 1647.8 1473.8 1260.5 1037.3 820.6 640.1 518.6 426.7 364.4 311.8 242.9 193.7 144.4 88.6 26.3 0.0 
2281.3 2264.9 2251.8 2258.3 2284.6 2297.7 2310.9 2301.0 2301.0 2304.3 2281.3 2258.3 2189.4 2120.5 2018.7 1874.3 1700.3 1539.5 1408.2 
1293.3 1181.7 1073.4 974.9 869.9 774.7 679.5 597.4 525.2 459.5 403.7 341.4 269.2 193.7 144.4 88.6 26.3 0.0 
2281.3 2258.3 2248.5 2235.4 2241.9 2232.1 2209.1 2182.8 2176.3 2136.9 2084.4 1999.0 1884.1 1769.2 1654.4 1559.2 1490.2 1437.7 1352.4 
1253.9 1148.9 1030.7 925.7 850.2 777.9 709.0 646.6 574.4 502.2 416.9 354.5 285.6 206.8 131.3 65.6 23.0 0.0 
2281.3 2248.5 2232.1 2232.1 2202.5 2169.7 2146.7 2123.8 2071.2 2012.1 1913.7 1779.1 1644.5 1555.9 1487.0 1444.3 1395.0 1332.7 1257.2 
1181.7 1093.1 955.2 892.8 846.9 797.6 745.1 679.5 617.1 548.2 482.5 397.2 338.1 262.6 160.8 78.8 19.7 0.0 
2281.3 2245.2 2215.7 2202.5 2153.3 2110.6 2084.4 2051.5 1979.3 1877.6 1746.3 1621.5 1523.1 1454.1 1388.5 1336.0 1273.6 1207.9 1122.6 
994.6 906.0 886.3 866.6 863.3 850.2 827.2 771.4 722.1 686.0 636.8 590.8 508.8 423.4 282.3 157.6 29.5 0.0 
2281.3 2241.9 2212.4 2176.3 2120.5 2100.8 2061.4 2002.3 1913.7 1792.2 1651.1 1526.3 1460.7 1401.6 1329.4 1250.6 1175.1 1083.2 945.3 
866.6 833.7 817.3 807.5 804.2 804.2 774.7 732.0 705.7 663.1 613.8 600.7 558.0 459.5 305.3 164.1 29.5 0.0 
2281.3 2235.4 2202.5 2176.3 2123.8 2097.5 2064.7 1976.0 1857.9 1710.2 1578.9 1480.4 1408.2 1345.8 1273.6 1185.0 1079.9 948.6 856.7 
814.0 791.1 777.9 768.1 771.4 751.7 709.0 666.3 630.2 584.3 567.9 558.0 482.5 387.3 279.0 157.6 19.7 0.0 
2281.3 2248.5 2212.4 2179.6 2123.8 2104.1 2058.1 1979.3 1848.0 1697.0 1565.7 1457.4 1385.2 1313.0 1240.8 1132.4 1001.1 866.6 814.0 
781.2 764.8 758.2 755.0 748.4 712.3 679.5 636.8 610.5 574.4 590.8 633.5 482.5 341.4 242.9 137.9 13.1 0.0 
2281.3 2241.9 2212.4 2176.3 2117.2 2084.4 2041.7 1976.0 1844.7 1693.7 1565.7 1457.4 1375.3 1309.7 1247.3 1135.7 1001.1 863.3 810.8 
777.9 758.2 751.7 745.1 735.3 695.9 659.8 633.5 610.5 574.4 594.1 646.6 456.3 328.2 239.6 137.9 6.6 0.0 
